Print this page

Plastic bezel pilot lights Ø 22 mm – XB7
Complete

Direct supply
For incandescent bulb or with neon bulb
For BA 9s bulb

Direct, through resistor
With 130 V - 2.6 W incandescent bulb
For BA 9s bulb

With integral transformer
With 6 V – 1,2 W incandescent bulb
For BA 9s bulb