Print this page

Ø 22 mm metal bezel pilot lights – XB4/ZB4
Complete or customer assembled


Supply voltage: 24V AC/DC / 48…120V AC / 230…240V AC

With integral LED

For BA 9s bulb
Direct supply

For BA 9s bulb
With integral transformer
With plain lens, plain lens for insertion of legend, grooved lens