Print this page
Ø 22 mm metal bezel pushbuttons – XB4/ZB4
Complete or customer assembled


Spring return illuminated pushbuttons

Supply voltage 24V AC/DC / 48…120V AC / 230…240V AC

Flush
With integral LED

Flush with illuminated ring
With integral LED

Projecting
With integral LED
 

Booted flush
With integral LED

Flush
For BA 9s bulb
Alimentation directe
Flush or projecting

For BA 9s bulb
With integral transformer
Flush or projecting
 
Push and push-to-release illuminated pushbuttons
Double-headed spring return pushbuttons with pilot light
Spring return illuminated mushroom head pushbuttons

Flush or projecting

Flush or Flush + projecting
With or without marking
With integral LED

Ø 40 mm