Print this page

Plastic bezel pilot lights Ø 8 to 12 mm – XVL
Complete
Pilot lights Ø 8 mm,
Supply voltage: 5 / 12 / 24 / 48 V

With black bezel, protruding LED

With integrated lens, covered LED
 
 
Pilot lights Ø 12 mm
Supply voltage: 5 / 12 / 24 / 48 V

With integrated lens, covered LED