Harmony |
Control and signalling units |
Simply Smart!
Leveraging ingenuity and intelligence for ease of use |
Control and signalling units Indispensable for the most common applications and likewise for the most severe, Harmony pushbuttons, selector switches and pilot lights maintain luminosity and safety. |
Harmony, simple and innovative solutions that solve all your problems |
||
Discover our offer of:
… in diameters from 8 to 30 mm |
![]() Metal bezel range XB4
Robust range suited to industrial applications |
![]() Plastic bezel range XB5 Range resistant to chemical agents and with double insulation |
![]() Plastic bezel range XB7 Monolithic offer for simple machines |
![]() Plastic bezel range XB6 Range suited to small machines and tertiary control panels |
![]() 9001 K & SK range Range suited to heavy industry |