Universal range |
|
|
An extensive offer
Suitable for a wide variety of applications.
Suitable for a wide variety of applications.
![]() |
||||
Plastic stations XALD/XALK |
Elbowed metal stations XAMW |
Die-cast metal stations XAPM/XAPJ |
Front plate and protective rear cover stations XAPE |
|
Types |
Complete stations or empty enclosures for customer fitting |
Empty enclosures for customer fitting |
Empty enclosures for customer fitting |
Empty enclosures for customer fitting |
Degree of protection |
IP66/UL type 4x |
IP65/UL (pending) |
IP65/UL type 3,4 and 12 |
IP65 |
Number of cut-outs |
1 to 5 |
1 to 7 |
XAPM = 1 to 12 XAPJ = 1 |
5 |
Cable entries |
2 (ISO 20) |
From rear |
Tapped for cable gland |
Knock-out cable entries |
Legend compatibility |
All 30 x 40 mm legends |
All 30 x 40 mm legends |
All 30 x 40 mm legends |
All 30 x 40 mm legends |
Material |
Polycarbonate |
Aluminium alloy |
Zinc or aluminium alloy |
Front plate: anodised aluminium Protective rear cover: polystyrene |
Colour |
Light grey RAL 7035 base, Dark grey RAL 7016 lid |
Light grey RAL 7035 base, Dark grey RAL 7016 lid or yellow RAL 1021 |
XAPM: blue base and lid XAPJ: blue base, yellow lid |
Grey |
Associated Ø 22 mm ranges |
Harmony XB5 - XB7 |
Harmony XB4 - XB5 |
Harmony XB4 - XB5 |
Harmony XB4 - XB5 |
Contact block mounting |
Beneath head or in back of enclosure |
Beneath head |
Beneath head |
Beneath head |