Harmony
Beacons &
Indicator banks
Simply Smart !
Leveraging ingenuity and intelligence for ease of use
 
Beacons and indicator banks
Featuring the best technical performance, they enable you to be kept informed on the status of all your processes, distances between 5 and 100 metres and throughout 360°.
Looking good!


Simple to select from, this offer comprising 3 ranges – Universal, Optimum & Application specific – provides a solution to meet your varying needs. Ingenious, it is suitable for all types of environment

Universal range

High performance and wide choice of units
  • Signalling up to 50 m
  • High degree of protection, up to IP66
  • For all indoor and outdoor environments

Optimum range

Excellent price/performance ratio
  • Signalling up to 35 m
  • For protected indoor and outdoor environments
  • Degree of protection IP40/IP42

Application specific range

Ready to use for your specific needs
  • Signalling up to 100 m
  • Degree of protection IP40 to IP65