Title | Doc. model number | Lng |  Date | Info | doc |
| Kwinana grain terminal | - | English | 24 Jan 2007 |  | 246 KB |
| "Long River" oil pipeline project in China | - | English | 29 May 2006 |  | 398 KB |
| Dayawan water pipeline in China | - | English | 28 Feb 2006 |  | 416 KB |
| Power Generation by Luzon Hydro | - | English | 14 Dec 2005 |  | 310 KB |
| FactoryCast HMI provides critical information | - | English | 3 Nov 2005 |  | 1 MB |
| Hot Standby PLC at the heart of critical control system | - | English | 3 Nov 2005 |  | 952 KB |
| Schneider Electric products provide easy to implement, communications friendly solution | - | English | 3 Nov 2005 |  | 958 KB |
| Legacy processors upgraded with new, networked PLC system | - | English | 3 Nov 2005 |  | 951 KB |
| Square D plant uses company products to reduce manual labor | - | English | 3 Nov 2005 |  | 2 MB |
| Automation In Cheese Manufacturing | - | English | 30 Sep 2005 |  | 300 KB |
| Temper mill 1 Screw Down Revamping | - | English | 26 Sep 2005 |  | 638 KB |
| Generation of Nitrogen | - | English | 12 Sep 2005 |  | 220 KB |
| Automation of Cryogenic systems | - | English | 12 Sep 2005 |  | 299 KB |
| Schneider Electric products provide easy to implement, communications friendly solution | - | English | 21 Apr 2005 |  | 958 KB |
| Redundant CPUs used in vessel refurbishment | - | English | 20 Apr 2005 |  | 951 KB |
| Modicon® QuantumTM PLC provides intrinsically safe control system | - | English | 15 Mar 2005 |  | 179 KB |
| PLCs provide monitoring and control of canal lock system | - | English | 15 Mar 2005 |  | 143 KB |
| Modicon Quantum Hot Standby System improves paper manufacturing reliability | - | English | 13 Dec 2004 |  | 142 KB |
| RTU SCADA system replaced by open PLC solution | - | English | 30 Nov 2004 |  | 135 KB |
| Quantum PLC network replaces fuel trucks for aircraft refueling operation | - | English | 22 Oct 2004 |  | 148 KB |
| Upgrade and expansion of a pipeline control system | - | English | 22 Oct 2004 |  | 150 KB |
| Quantum PLC simplifys control system and improves meat packing productivity | - | English | 22 Oct 2004 |  | 149 KB |
| QuantumTM PLC improves productivity at water treatment plant | - | English | 22 Oct 2004 |  | 139 KB |
| Quantum controller and Concept software improve steel mill productivity | - | English | 29 Sep 2004 |  | 139 KB |
| Schneider Electric products drive water/wastewater control systems | - | English | 29 Sep 2004 |  | 151 KB |
| Control System Retrofit With Minimal Downtime | - | English | 22 Sep 2004 |  | 142 KB |
| Quantum Controller Drives Substation Automation | - | English | 16 Aug 2004 |  | 184 KB |
| Schneider Electric products provide networking flexibility | - | English | 9 Aug 2004 |  | 134 KB |
| Modicon PLCs monitor gas pipeline | - | English | 15 Jul 2004 |  | 137 KB |
| Quantum controllers monitor underground storage tanks | - | English | 3 Jun 2004 |  | 157 KB |
| Monitoring and control of a cycle water treating system | - | English | 26 May 2004 |  |  367 KB |
| Quantum PLC replaces SYMAX legacy system | - | English | 24 May 2004 |  | 141 KB |
| Electrical power management system | - | English | 24 Nov 2003 |  | 315 KB |
| Flexible, cost effective substation automation | - | English | 24 Nov 2003 |  | 278 KB |
| Automation and control of a grain loading process | - | English | 24 Nov 2003 |  | 113 KB |
| Wastewater treatment facility control & monitoring solution for Hamilton, OH. | - | English | 24 Nov 2003 |  | 65 KB |
| Control solution for ethanol production process at brewing facility. | - | English | 21 Nov 2003 |  | 232 KB |
| Automation and control of an ethanol production process | - | English | 21 Nov 2003 |  | 239 KB |
| Stamping press retrofit and upgrade | - | English | 21 Nov 2003 |  | 389 KB |
| Automation and control of a tire building machine | - | English | 21 Nov 2003 |  | 261 KB |
| Sydney Water - Wollongong Sewage Treatment Plant SCADA Upgrade | - | English | 21 Nov 2003 |  | 44 KB |
| Quantum based motion control facilitates quick change-over for screw manufacturing machine | - | English | 21 Nov 2003 |  | 284 KB |
| Modicon PLCs and I/O monitor offshore heavt lift systems | - | English | 20 Nov 2003 |  | 314 KB |
| Control solution for make of offshore heavy lift systems. | - | English | 20 Nov 2003 |  | 314 KB |
| Automation and control of a flour mill | - | English | 20 Nov 2003 |  | 255 KB |
| Partial rebuild of crankshaft oil hole drilling machine 1975-era PLC-based controls to high ... | - | English | 19 Nov 2003 |  | 305 KB |
| Control system upgrade for palletizers and depalletizers in bottling plant | - | English | 19 Nov 2003 |  | 351 KB |
| Ethernet TCP/IP communications control city water treatment plant | - | English | 19 Nov 2003 |  | 303 KB |
| High speed packaging automation and control system | - | English | 19 Nov 2003 |  | 238 KB |
| Converting 3220 based motion control system to Modicon Quantum | - | English | 19 Nov 2003 |  | 297 KB |
| Quantum hot standby system provides reliability at minimum cost | - | English | 19 Nov 2003 |  | 257 KB |
| Integration of a unified power flow controller | - | English | 19 Nov 2003 |  | 271 KB |
| Hybrid AC vector and servo control for fiber optic winding system | - | English | 19 Nov 2003 |  | 278 KB |
| Water monitoring and control system cuts power costs | - | English | 18 Nov 2003 |  | 373 KB |
| Automation of the Boeing Propulsion Lab Fuel Test Facility | - | English | 1 Oct 2002 |  | 280 KB |
| Automated Plastics Processing System Improves Product Quality | - | English | 20 Sep 2002 |  | 269 KB |
| Schneider Integrated Motion & Control Solution for Soap Industry | - | English | 20 Sep 2002 |  | 98 KB |
| Extracting Premium-Grade Productivity at Syncrude | - | English | 12 Sep 2002 |  | 81 KB |
| Sun Metals Zinc Refinery | - | English | 4 Sep 2002 |  | 162 KB |
| Sydney Harbour Bridge | - | English | 4 Sep 2002 |  | 213 KB |
| Sydney Water - Liverpool Sewage Treatment Plant Sludge Relilability Improvements | - | English | 4 Sep 2002 |  | 188 KB |
| Worsley Alumina Expansion Project | - | English | 4 Sep 2002 |  | 222 KB |
| Pipeline Monitoring and Control | - | English | 3 Sep 2002 |  | 128 KB |
| APIN (Increased Army Presence in the North) | - | English | 3 Sep 2002 |  | 250 KB |
| Curragh Coal Mine SCADA Upgrade | - | English | 3 Sep 2002 |  | 169 KB |
| I & C Engineering for Massachusetts Institute of Technology | - | English | 30 Aug 2002 |  | 305 KB |
| Decentralized energy management of fertilizer production process | - | English | 18 Jul 2002 |  | 162 KB |
| Automation upgrade of a boiler control system | - | English | 18 Jul 2002 |  | 135 KB |
| Safety is a prime concern at Boeing. | - | English | 19 Jun 2002 |  | 137 KB |
| Distributed Control System Optimizes Process Control | - | English | 22 May 2001 |  | 489 KB |
| Automation and control of an open cast coal mine | - | English | 19 Mar 2001 |  | 104 KB |
| Automation and control of a zinc refinery | - | English | 19 Mar 2001 |  | 128 KB |
| Automation, control and monitoring of remote environmental systems | - | English | 19 Mar 2001 |  | 136 KB |
| Automation of the world's largest peak demand hydroelectric power plant | - | English | 19 Mar 2001 |  | 150 KB |
| Automation and control of a copper pipe manufacturing facility | - | English | 19 Mar 2001 |  | 226 KB |
| Automation and control of a coal mining process | - | English | 19 Mar 2001 |  | 177 KB |
| Coca-Cola Amatil Bottling Plant, Kewdale, WA | - | English | 19 Mar 2001 |  | 73 KB |
| Automation and control of a cement production facility | - | English | 19 Mar 2001 |  | 313 KB |
| Control of a lumber drying process | - | English | 19 Mar 2001 |  | 265 KB |
| Automation and control of a wire spooling machine | - | English | 19 Mar 2001 |  | 96 KB |
| Automation and control of a web fed priniting facility | - | English | 19 Mar 2001 |  | 254 KB |
| Automation and control of beer brewing process. | - | English | 19 Mar 2001 |  | 146 KB |
| Automaton and control of a cable manbufacturing machine | - | English | 19 Mar 2001 |  | 146 KB |
| Automation and control of a ground based municipal water system | - | English | 19 Mar 2001 |  | 397 KB |
| Automation and control of a sugar refinery | - | English | 19 Mar 2001 |  | 183 KB |
| Automation of a wayside signaling system | - | English | 19 Mar 2001 |  | 389 KB |
| Central automation of a concrete production facility | - | English | 19 Mar 2001 |  | 263 KB |
| Canning facility control, reciepe and information system | - | English | 19 Mar 2001 |  | 134 KB |
| Quantum PLCs provide enhanced system control and increased profitability | - | English | 10 Mar 2001 |  | 262 KB |
| Process automation increases production by 23% | - | English | 28 Feb 2001 |  | 194 Bytes |
| Pipeline/tank farm monitoring system | - | English | 8 Feb 2001 |  | 245 KB |
| High speed wrapping solution | - | English | 8 Feb 2001 |  | 125 KB |
| Electrical distribution for 2 traffic tunnels | - | English | 8 Feb 2001 |  | 304 KB |
| Positioning of tobacco shuttle cars | - | English | 8 Feb 2001 |  | 256 KB |
| PLC based control increases grain handling efficiency while saving energy | - | English | 8 Feb 2001 |  | 113 KB |
| Ethernet communications is basis for message display system | - | English | 8 Feb 2001 |  | 279 KB |
| Energy savings realized through PLC controlled refrigeration process | - | English | 8 Feb 2001 |  | 255 KB |
| Integrated automation system for power generation and distribution | - | English | 8 Feb 2001 |  | 307 KB |
| Automation and control of a hydroelectric power plant | - | English | 11 Jan 1999 |  | 228 KB |
| Automation of a hydroelectric power generation facility | - | English | 11 Jan 1999 |  | 141 KB |
| Distributed system architecture provides cost savings for pet food manufacturer. | - | English | 11 Jan 1999 |  | 214 KB |
| Facility automation of a high rise office tower | - | English | 16 Dec 1998 |  | 127 KB |
| Control system upgrade of a wire drawing machine | - | English | 7 Dec 1998 |  | 295 KB |
| Automation of a large fragrance manufacturing facility | - | English | 7 Dec 1998 |  | 210 KB |
| Validatable automation solution for pharmaceutical manufacturing | - | English | 2 Dec 1998 |  | 132 KB |
| PLC based monitoring of central office power systems | - | English | 30 Nov 1998 |  | 349 KB |
| New candy production line uses Groupe Schneider intelligent MCC solution | - | English | 30 Nov 1998 |  | 324 KB |
| Automation of an overhead gantry crane | - | English | 30 Nov 1998 |  | 62 KB |
| Automation of a train control system | - | English | 20 Nov 1998 |  | 154 KB |
| Retrofit and upgrade of bottle filling system | - | English | 13 Nov 1998 |  | 242 KB |
| Retrofit and upgrade of beer delivery system | - | English | 13 Nov 1998 |  | 250 KB |
| Maximizing production uptime for semiconductor manufacturing | - | English | 12 Nov 1998 |  | 364 KB |
| Automation of a wafer fab facility | - | English | 12 Nov 1998 |  | 346 KB |
| Supervision and control of a wafer fabrication line | - | English | 12 Nov 1998 |  | 399 KB |
| Upgrade of various auxiliary control technologies within the generating station to PLC-based system | - | English | 12 Nov 1998 |  | 306 KB |
| Renovation of stamping presses at GM Flint, MI | - | English | 3 Nov 1998 |  | 251 KB |
| Automation of a filter wash recovery plant | - | English | 3 Nov 1998 |  | 128 KB |
| Automation of a boiler control system | - | English | 2 Nov 1998 |  | 88 KB |
| Automation of a power generation plant | - | English | 30 Oct 1998 |  | 85 KB |
| Unique Quantum PLC-based control system provides features superior to DCS for efficient and ... | - | English | 30 Oct 1998 |  | 276 KB |
| Automation of an ore moving, underground conveyor system | - | English | 30 Oct 1998 |  | 112 KB |
| Modernization of a cut-to-length manufacturing line | - | English | 14 Sep 1998 |  | 317 KB |
| Control and supervision of a log debarking machine | - | English | 19 Aug 1998 |  | 85 KB |
| Modicon Quantum PLCs with Concept software improve control of laminating presses at snowboard ... | - | English | 7 Jun 1998 |  | 277 KB |
| Automation and control of a slope hoist | - | English | 12 Apr 1998 |  | 306 KB |
| Control and supervision of a reversing cold steel mill. | - | English | 12 Apr 1998 |  | 306 KB |
| Control system upgrade on cold rolled steel processing line | - | English | 12 Apr 1998 |  | 290 KB |
| Control and supervision of two dockside whirly cranes | - | English | 16 Mar 1998 |  | 293 KB |
| Control and supervision of a scrap steel handling crane | - | English | 12 Feb 1998 |  | 294 KB |